IESNA:LM-63-2002
[TEST]P955068
[MORE]TEST IS SCALED FROM IESNA LM-79-08 TEST DATA (G2-2411-289-9)
[TESTLAB]INNOVATION CENTER
[ISSUEDATE]1/21/2025
[MANUFAC] COOPER LIGHTING SOLUTIONS - McGRAW-EDISON
[LUMCAT]GALN-SB8A-850-U-SLR-HSS
[LUMINAIRE]GALLEON AREA AND ROADWAY HIGH DENSITY LED LUMINAIRE
[MORE](8) 80 CRI, 5000K, 350mA LIGHTSQUARES WITH 26 LEDS EACH AND SPILL LIGHT ELIMINATOR RIGHT OPTICS WITH HOUSE SIDE SHIELD
[_DRIVER]ELECTRONIC DRIVER
[_LIFETIME_TM21_2011] 150000
[_LIFETIME PERCENTAGE] L70(25000)
[_SEARCH_SOURCETYPE] LED
[_SEARCH_CRI] 80
[_SEARCH_COLORTEMP] 5000K
[_SEARCH_APPLICATION] Outdoor, Architectural, Area, Automotive, Commercial, Educational, Facade, Government, Healthcare, Hospitality, Hotel, Industrial, Landscape, Library, Office, Parking, Parks, 
[MORE] Retail, Roadway, Sidewalk, Site, Street, Substation, Security, Corrosion Resistant, Vandal Resistant, Wet Location
[_SEARCH_MOUNTING] Arm, Pole
[_ABSOLUTE]DATA SHOWN IS ABSOLUTE FOR THE SAMPLE PROVIDED
[MORE]ABSOLUTE PHOTOMETRY IS BASED ON CALIBRATION FACTORS
[MORE]CREATED USING LAB LUMEN STANDARDS IN GONIOPHOTOMETER
[MORE]WITH TEST DISTANCE OF 28.75 FEET
[_ABSOLUTELUMENS]26479
TILT=NONE
208 -1 1 37 41 1 1 1.5 1.5 0
1 1 227.1
0 2.5 5 7.5 10 12.5 15 17.5 20 22.5
25 27.5 30 32.5 35 37.5 40 42.5 45 47.5
50 52.5 55 57.5 60 62.5 65 67.5 70 72.5
75 77.5 80 82.5 85 87.5 90
0 5 15 25 35 45 55 65 75 85
90 95 105 115 125 135 145 155 165 175
180 185 195 205 215 225 235 245 255 265
270 275 285 295 305 315 325 335 345 355
360
3666.5 4142.6 4616.9 5018.2 5324.6 5510.7 5647.5 5789.8 5924.8 6079.8
6269.5 6473.8 6727.4 7004.6 7351.2 7845.6 8527.8 9450.8 10669.3 12228.9
14248.3 16668.9 18912.5 20215 19966.9 18055.2 14512.8 10528.9 6756.6 4802.9
3314.4 2077.7 1156.5 251.7 0 0 0
3666.5 4071.5 4501.9 4852.2 5113 5284.5 5403.1 5532.6 5669.4 5809.8
5986.8 6198.4 6444.6 6718.3 7046.6 7477.1 8055.3 8819.7 9797.4 11156.4
12927.6 14627.7 15461.3 15174.9 14169.8 12484.3 9828.4 6650.8 3591.7 2121.5
1169.3 523.5 202.5 25.5 0 0 0
3666.5 4029.5 4363.3 4607.7 4792 4903.3 4981.7 5083.8 5173.2 5259
5379.3 5539.9 5729.6 5912 6107.2 6346.1 6627.1 6964.5 7378.6 7792.7
7918.5 7502.6 6450.1 5215.2 3839.8 2665 1882.5 1359 954 685.9
463.3 277.3 155.1 69.3 12.8 0 0
3666.5 3925.5 4173.6 4356 4461.8 4516.5 4554.8 4571.3 4560.3 4518.4
4456.3 4423.5 4387 4299.5 4107.9 3834.3 3549.8 3278 3044.5 2885.8
2805.5 2732.5 2632.2 2462.6 2333.1 2232.7 1922.6 1557.8 1028.8 720.5
514.4 357.5 237.1 102.2 14.6 0 0
3666.5 3821.5 4000.3 4135.3 4208.3 4226.5 4184.5 4071.5 3889 3651.9
3396.5 3190.4 3055.4 2973.3 2907.7 2811 2672.3 2539.2 2435.2 2380.5
2380.5 2395.1 2398.7 2384.1 2276.5 2039.4 1787.6 1619.8 1364.4 1096.3
795.3 521.7 284.6 111.3 7.3 0 0
3666.5 3737.6 3823.4 3921.9 3993 3985.7 3889 3701.2 3473.1 3259.7
3082.8 2956.9 2883.9 2829.2 2765.4 2666.9 2528.2 2360.4 2196.2 2066.7
1997.4 2006.5 2063.1 2101.4 2086.8 2023 1884.3 1660 1410 1174.7
954 749.7 545.4 317.4 136.8 0 0
3666.5 3624.5 3651.9 3721.2 3797.8 3834.3 3777.8 3653.7 3515.1 3391.1
3265.2 3122.9 2975.2 2831 2690.6 2542.8 2380.5 2209 2046.7 1913.5
1794.9 1694.6 1608.9 1554.2 1537.7 1532.3 1503.1 1437.4 1324.3 1165.6
899.3 616.6 341.1 180.6 65.7 0 0
3666.5 3549.8 3482.3 3496.9 3608.1 3750.4 3861.7 3870.8 3792.4 3668.3
3524.2 3352.7 3153.9 2944.1 2745.3 2555.6 2375 2199.9 2043 1920.8
1831.4 1773.1 1725.6 1667.3 1577.9 1437.4 1291.5 1185.7 1090.8 985
846.4 654.9 421.4 244.4 80.3 0 0
3666.5 3460.4 3303.5 3279.8 3389.2 3664.7 3960.2 4098.8 4056.9 3900
3712.1 3520.6 3318.1 3093.7 2869.4 2650.5 2444.3 2254.6 2088.6 1960.9
1864.3 1796.8 1769.4 1751.2 1711 1623.5 1517.7 1397.3 1275.1 1132.8
959.5 747.9 550.9 346.6 113.1 0 0
3666.5 3374.6 3139.3 3022.6 3079.1 3356.4 3763.2 4089.7 4168.1 4031.3
3803.3 3584.4 3381.9 3170.3 2960.6 2750.8 2542.8 2340.4 2163.4 2028.4
1915.3 1840.5 1785.8 1762.1 1727.4 1663.6 1572.4 1470.2 1359 1234.9
1063.5 844.6 620.2 341.1 105.8 3.6 0
3666.5 3298 3039 2885.8 2907.7 3155.7 3531.5 3859.9 4044.1 3993
3801.5 3584.4 3381.9 3181.3 2984.3 2787.3 2583 2382.3 2207.2 2059.4
1933.6 1847.8 1784 1745.7 1705.6 1632.6 1525 1408.2 1291.5 1154.7
985 762.5 554.5 295.5 80.3 0 0
3666.5 3283.4 2975.2 2761.7 2721.6 2885.8 3179.5 3515.1 3737.6 3759.5
3641 3456.7 3274.3 3104.7 2936.8 2756.3 2566.5 2375 2198.1 2046.7
1917.2 1824.1 1743.9 1670.9 1583.3 1453.8 1273.2 1063.5 866.5 704.1
543.6 363 220.7 111.3 9.1 0 0
3666.5 3194 2814.6 2515.5 2367.7 2375 2468 2593.9 2694.2 2747.1
2747.1 2681.5 2597.6 2508.2 2409.7 2305.7 2203.5 2092.3 1959.1 1822.3
1691 1541.4 1386.3 1251.4 1114.5 930.3 747.9 614.7 508.9 405
297.3 184.2 85.7 23.7 0 0 0
3666.5 3128.4 2692.4 2329.4 2105 2008.4 1977.4 1973.7 1962.8 1946.3
1911.7 1846 1767.6 1674.5 1565.1 1475.7 1388.2 1320.7 1276.9 1258.6
1234.9 1183.9 1101.8 997.8 873.8 744.2 623.9 518.1 417.7 326.5
233.5 131.3 56.5 9.1 0 0 0
3666.5 3095.5 2610.3 2214.5 1953.6 1824.1 1756.6 1698.3 1632.6 1559.6
1494 1441.1 1380.9 1331.6 1273.2 1214.9 1152.8 1072.6 983.2 908.4
831.8 762.5 702.3 654.9 602 536.3 463.3 390.4 311.9 239
162.3 102.2 49.3 1.8 0 0 0
3666.5 3068.2 2561.1 2154.3 1880.7 1734.7 1645.4 1559.6 1477.5 1395.5
1317 1249.5 1185.7 1121.8 1063.5 1006.9 946.7 884.7 826.3 764.3
705.9 654.9 609.3 560 501.6 450.6 392.2 326.5 251.7 186.1
135 80.3 27.4 0 0 0 0
3666.5 3093.7 2577.5 2163.4 1867.9 1696.4 1581.5 1494 1419.2 1346.2
1273.2 1203.9 1132.8 1068.9 1010.6 952.2 892 826.3 760.7 693.2
634.8 585.5 543.6 507.1 470.6 430.5 375.8 315.6 262.7 217.1
167.8 114.9 42 0 0 0 0
3666.5 3108.3 2595.7 2176.2 1860.6 1652.7 1530.4 1452 1382.7 1309.7
1240.4 1171.1 1109.1 1050.7 996 937.6 879.2 813.6 747.9 682.2
623.9 581.9 547.2 518.1 483.4 436 372.1 319.2 279.1 237.1
186.1 124 49.3 14.6 0 0 0
3666.5 3108.3 2615.8 2192.6 1855.1 1618 1488.5 1413.7 1344.4 1275.1
1198.5 1132.8 1076.2 1014.2 954 893.8 831.8 769.8 707.8 649.4
602 571 541.8 510.8 463.3 397.7 317.4 279.1 239 195.2
142.3 74.8 31 7.3 0 0 0
3666.5 3170.3 2694.2 2269.2 1900.7 1625.3 1479.4 1400.9 1331.6 1273.2
1205.7 1141.9 1079.9 1019.7 957.7 897.5 835.4 775.3 718.7 667.6
625.7 592.8 560 519.9 461.5 368.5 277.3 239 200.7 158.7
113.1 65.7 34.7 14.6 3.6 0 0
3666.5 3206.8 2747.1 2322.1 1940.9 1650.8 1488.5 1402.8 1335.3 1273.2
1209.4 1147.4 1087.2 1027 968.6 910.2 850 791.7 736.9 687.7
645.7 611.1 574.6 529 465.2 368.5 273.6 235.3 195.2 155.1
107.6 63.8 36.5 18.2 9.1 0 0
3666.5 3221.4 2781.8 2367.7 1977.4 1696.4 1495.8 1411.9 1337.1 1284.2
1224 1163.8 1105.4 1047 990.5 935.8 877.4 819 764.3 709.6
665.8 629.3 591 549.1 470.6 373.9 290 253.6 211.6 169.6
120.4 73 43.8 27.4 16.4 7.3 0
3666.5 3323.6 2940.5 2544.7 2152.5 1807.7 1565.1 1430.1 1357.2 1298.8
1245.9 1191.2 1136.4 1081.7 1025.2 968.6 912.1 853.7 800.8 749.7
704.1 662.2 620.2 572.8 514.4 439.6 346.6 295.5 251.7 208
158.7 100.3 62 40.1 29.2 14.6 0
3666.5 3400.2 3084.6 2732.5 2356.8 1999.2 1700.1 1475.7 1364.4 1298.8
1245.9 1193 1140.1 1085.4 1030.6 972.3 910.2 853.7 799 747.9
705.9 662.2 616.6 565.5 508.9 446.9 375.8 315.6 271.8 228
182.4 131.3 67.5 40.1 25.5 12.8 0
3666.5 3473.1 3252.4 2973.3 2661.4 2318.5 1982.8 1660 1415.5 1311.5
1249.5 1193 1140.1 1085.4 1027 970.4 910.2 850 791.7 729.7
671.3 616.6 565.5 518.1 477.9 430.5 372.1 310.1 251.7 206.1
166 124 69.3 31 16.4 5.5 0
3666.5 3589.9 3484.1 3321.7 3059.1 2758.1 2457.1 2150.6 1753 1433.8
1282.4 1211.2 1152.8 1096.3 1041.6 985 926.7 868.3 808.1 744.2
684 623.9 569.1 518.1 468.8 417.7 363 310.1 251.7 191.5
147.8 104 65.7 34.7 16.4 7.3 0
3666.5 3710.3 3732.2 3710.3 3584.4 3387.4 3153.9 2894.9 2562.9 2134.2
1691 1362.6 1205.7 1134.6 1081.7 1030.6 975.9 928.5 882.9 828.2
773.4 705.9 638.4 576.4 527.2 479.7 527.2 552.7 417.7 333.8
220.7 162.3 93 45.6 21.9 10.9 0
3666.5 3828.8 3987.5 4117.1 4168.1 4128 3998.5 3828.8 3670.1 3480.4
3190.4 2796.4 2334.9 1864.3 1483 1280.5 1222.2 1178.4 1101.8 1032.5
979.6 932.1 864.6 815.4 859.2 892 751.5 571 346.6 259
193.4 140.5 94.9 54.7 27.4 9.1 0
3666.5 3949.2 4246.6 4523.8 4730 4848.5 4855.8 4788.3 4724.5 4704.4
4691.7 4636.9 4529.3 4394.3 4222.9 4024 3774.1 3535.2 3451.2 3765
4445.4 5093 5189.6 4498.3 3174 1880.7 1110.9 698.6 483.4 353.9
268.1 193.4 131.3 74.8 29.2 7.3 0
3666.5 4066 4483.7 4897.8 5244.4 5466.9 5572.7 5609.2 5645.7 5709.5
5808 5935.7 6088.9 6229.4 6369.8 6475.6 6643.5 6944.4 7506.3 8425.6
9618.6 10911.9 12174.2 13144.7 13257.8 12347.5 10600 8281.5 5782.5 3613.6
2099.6 1249.5 711.4 268.1 82.1 3.6 0
3666.5 4107.9 4591.3 5071.1 5468.7 5731.4 5862.7 5919.3 5972.2 6045.2
6145.5 6265.9 6422.7 6581.4 6752.9 6986.4 7322 7810.9 8533.3 9534.7
10864.5 12619.3 15012.6 17982.2 19897.6 19434.2 18013.2 16057.8 13947.3 11944.4
9895.9 7635.8 5226.1 3071.8 1245.9 313.7 0
3666.5 4138.9 4664.3 5211.5 5645.7 5930.2 6070.7 6112.6 6134.5 6145.5
6172.8 6209.3 6256.8 6276.8 6340.7 6482.9 6732.9 7130.5 7774.4 8721.1
9996.2 11774.7 14450.7 18383.5 23613.3 25276.9 23934.4 22341.9 20579.8 18744.7
16037.7 12531.7 8733.9 5317.3 2099.6 671.3 0
3666.5 4208.3 4828.5 5461.4 5985 6302.4 6393.6 6337 6202 6006.8
5791.6 5585.5 5381.2 5191.5 5098.4 5209.7 5694.9 6555.9 7597.5 8573.4
9498.2 10576.3 12050.2 14175.3 18244.9 23119 22124.8 19762.6 18212.1 17150.4
15638.2 13451.1 10508.8 7314.7 2860.2 470.6 0
3666.5 4244.7 4998.1 5687.6 6238.5 6506.7 6501.2 6269.5 5902.9 5516.2
5149.5 4843.1 4605.9 4467.3 4604.1 5284.5 6442.8 7858.3 9352.3 10926.5
12648.5 14288.4 15853.5 17668.5 20351.8 23777.5 24443.3 22677.5 20696.5 18666.3
16254.8 13017 9182.7 4445.4 1740.2 195.2 0
3666.5 4301.3 5034.6 5760.6 6322.4 6592.4 6477.5 6068.9 5552.6 5138.6
4770.1 4476.4 4266.6 4219.2 4615 5663.9 7221.7 9179 11592.3 14525.5
17741.5 21048.6 24353.9 27325.4 30701.9 33806.5 34592.7 33171.7 30462.9 26849.3
22097.5 15554.3 10094.7 5581.8 2692.4 311.9 0
3666.5 4304.9 5043.7 5760.6 6304.2 6545 6428.2 6030.6 5518 5058.3
4689.8 4401.6 4211.9 4239.3 4790.2 6026.9 7810.9 10149.4 13120.9 16502.9
19950.5 23325.1 26719.8 30218.5 34175 37051.7 37214 34944.8 30990.1 25758.5
20289.8 15070.9 9848.5 5729.6 2271 286.4 0
3666.5 4304.9 5025.5 5716.8 6214.8 6442.8 6415.5 6158.3 5762.4 5328.3
4941.6 4653.3 4454.5 4438.1 4872.2 5959.4 7553.7 9459.9 11687.2 14157
16625.1 19104.1 21486.4 23879.6 27159.4 30373.5 31232.7 29632.9 26913.2 23372.5
19419.7 15052.7 11336.9 6751.1 2562.9 226.2 0
3666.5 4255.7 4927 5556.3 6012.3 6245.8 6320.6 6278.6 6105.4 5844.5
5554.5 5275.4 5034.6 4905.1 5025.5 5614.7 6685.4 8066.3 9538.4 10902.8
12219.8 13376.3 14467.1 15992.1 18892.5 21805.6 21429.8 18956.3 16672.5 14653.2
12132.3 9117 6116.3 2975.2 835.4 102.2 0
3666.5 4253.9 4854 5406.7 5806.2 6028.7 6156.4 6238.5 6280.5 6293.2
6271.3 6209.3 6132.7 6048.8 6036 6183.8 6636.2 7427.8 8536.9 9799.2
11245.7 13040.7 15412 18491.2 21727.2 22336.4 18947.2 14642.3 10769.6 7841.9
6154.6 4496.5 3261.5 1919 534.5 21.9 0
3666.5 4153.5 4658.8 5124 5463.3 5667.6 5819 5950.3 6072.5 6227.6
6395.4 6563.2 6776.6 6980.9 7258.2 7672.3 8268.8 9120.6 10410.3 12168.7
14317.6 16811.1 19773.5 23086.1 24273.7 22524.3 18389 13799.5 9319.5 6721.9
4863.1 3245.1 1953.6 450.6 10.9 0 0
3666.5 4142.6 4616.9 5018.2 5324.6 5510.7 5647.5 5789.8 5924.8 6079.8
6269.5 6473.8 6727.4 7004.6 7351.2 7845.6 8527.8 9450.8 10669.3 12228.9
14248.3 16668.9 18912.5 20215 19966.9 18055.2 14512.8 10528.9 6756.6 4802.9
3314.4 2077.7 1156.5 251.7 0 0 0
